
Corning® Trimming Solution
产品编号99-676-CM

This proprietary formulation is not available from other suppliers
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
产品编号 | 99-676-CM |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 1 L |
Storage | 2°C to 8°C |
Storage Recommendation | 2°C to 8°C |
产品规格文件
可用的证书