Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L 10x TBE Buffer, Liquid, pH 8.4 ± 0.1 RNase-/DNase- and protease-free
Product Number46-011-CM
TBE (Tris-Borate-EDTA) has applications in DNA and RNA agarose gel electrophoresis and polyacrylamide gel electrophoresis. TBE has a higher buffering capacity than Tris-Acetate-EDTA (TAE) buffer, but the latter is more suitable for steps involving the action of enzymes on nucleic acids because borate is an enzymatic inhibitor. Electrophoresis using TBE-containing agarose gels and TBE running buffer is much more suitable for size analysis of the nucleic acids being separated, as TBE buffer allows these nucleic acids to better maintain their structural integrity.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 46-011-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 16 mg |
Storage | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31724006
- Quality Certificate - Lot No.22624011
- Quality Certificate - Lot No.10024010
- Quality Certificate - Lot No.05124011
- Quality Certificate - Lot No.34223003
- Quality Certificate - Lot No.30423011
- Quality Certificate - Lot No.26523002
- Quality Certificate - Lot No.11623003
- Quality Certificate - Lot No.11622007
- Quality Certificate - Lot No.34821015
- Quality Certificate - Lot No.29221010
- Quality Certificate - Lot No.11621012
- Quality Certificate - Lot No.02721007
- Quality Certificate - Lot No.29320013
- Quality Certificate - Lot No.08320008
- Quality Certificate - Lot No.32919008
- Quality Certificate - Lot No.22419015
- Quality Certificate - Lot No.19119006
- Quality Certificate - Lot No.05619009
- Quality Certificate - Lot No.23918002
- Quality Certificate - Lot No.11918007
- Quality Certificate - Lot No.00718007
- Quality Certificate - Lot No.27417008
- Quality Certificate - Lot No.02217006
- Quality Certificate - Lot No.01216013
- Quality Certificate - Lot No.14915004