text.skipToContent text.skipToNavigation

Corning® CellBIND® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Microplate, 20 per Bag, without Lid, with Bar Code on Short Side, Sterile

Product Number4373

E-mail
  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Low base designed for optional bottom reader sensitivity
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • Working volume of up to 10µL
  • Bar coded on the short side of the microplate
  • Corning® CellBIND® surface treated for optimal cell attachment

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   4373
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Color   Clear bottom black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   16.46 µL  
Surface Treatment   Corning CellBIND Surface  
Sterile   Yes  
Lids Included   No  
Specifications Documents
Available Certificates