
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well Black, Clear Bottom, Low Base, Polystyrene Not Treated Microplate, 20 per Bag, without Lid, Nonsterile
Product Number3835

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optional bottom reader sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness -minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
- Working volume of up to 10 µL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3835 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Smooth top |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 12.5 µL |
Recommended Working Volume | up to 8 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28324020
- Quality Certificate - Lot No.22423004
- Quality Certificate - Lot No.11623048
- Quality Certificate - Lot No.28722046
- Quality Certificate - Lot No.07522030
- Quality Certificate - Lot No.35019030
- Quality Certificate - Lot No.31118001
- Quality Certificate - Lot No.23518026
- Quality Certificate - Lot No.31415045
- Quality Certificate - Lot No.10310025
- Quality Certificate - Lot No.Generic