Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
 
Corning® 1536 well Black/Clear Bottom Tissue Culture Treated Polystyrene Microplate, with Generic Bar codes, with Lid, Sterile, 50/case
Product Number3838BC
 
            Corning 1536-well microplates are our highest density microplates available for high throughput screening. The microplates conform to standard microplate footprint and dimensions. These microplates are offered in solid black and white polystyrene, with round or flat bottoms, and in black-clear bottom formats.
- Total well volume of 10 µL for round well microplates and 12.8 µL for flat bottom microplates
- Recommended working volume up to 8 µL
- Round well bottom for reduced air entrapment and improved CV values and Z factor
- Raised well bottom for higher sensitivity
- Flood reservoir on four sides to reduce instrument contamination
- Lids are available separately. Corning lid (Cat. No. 3098) is compatible with these microplates.
Learn More
 
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 3838BC | 
| Qty./Pk | 10 / Pk | 
| Qty./Cs | 50 / Cs | 
| Brand | Corning® | 
| Plate Format | 1536-well | 
| Plate Color | Clear bottom black | 
| Well Bottom | Flat | 
| Well Bottom Color | Clear | 
| Well Volume | 15.95 µL | 
| Sterile | Yes | 
| Lids Included | Yes | 
- Quality Certificate - Lot No.15224041
- Quality Certificate - Lot No.11324012
- Quality Certificate - Lot No.23623053
- Quality Certificate - Lot No.22723027
- Quality Certificate - Lot No.20323006
- Quality Certificate - Lot No.07123006
- Quality Certificate - Lot No.24222015
- Quality Certificate - Lot No.09622001
- Quality Certificate - Lot No.36121018
- Quality Certificate - Lot No.08221031
- Quality Certificate - Lot No.12620049
- Quality Certificate - Lot No.07320056
- Quality Certificate - Lot No.02720052
- Quality Certificate - Lot No.24619008
- Quality Certificate - Lot No.32018027
- Quality Certificate - Lot No.28418041
- Quality Certificate - Lot No.26218026
- Quality Certificate - Lot No.18618017
- Quality Certificate - Lot No.15818040
- Quality Certificate - Lot No.07015040
- Quality Certificate - Lot No.34614038
- Quality Certificate - Lot No.34514011
- Quality Certificate - Lot No.26814003
- Quality Certificate - Lot No.19514003
- Quality Certificate - Lot No.13214016
- Quality Certificate - Lot No.09714009
- Quality Certificate - Lot No.03414049
- Quality Certificate - Lot No.28213028
- Quality Certificate - Lot No.06912023
- Quality Certificate - Lot No.02011025
 
                      