Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1536孔黑色/透明平底聚苯乙烯NBS微孔板,10/袋,不带盖,非灭菌
Product Number3895

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 适用于荧光均相分析实验
- 适合标准酶标仪和自动化操作
- 带条码
- 相比同类产品性能更出色:更低的CV值、更高的信噪比且荧光本底更低
- NBS表面可减少非特异性结合并提高信噪比。
- 建议工作体积不超过10 µL

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3895 |
数量/包 | 10 /包 |
数量/箱 | 50 /箱 |
品牌 | Corning® |
平板规格 | 1536孔 |
平板特性 | 标准 |
平板颜色 | 透明底黑色 |
孔底 | 扁平 |
孔底颜色 | 透明 |
孔容积 | 12.5 µL |
建议工作容积 | up to 8 µL |
无菌 | 否 |
含盖 | 没有 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14725036
- Quality Certificate - Lot No.14422019
- Quality Certificate - Lot No.13120004
- Quality Certificate - Lot No.26718053
- Quality Certificate - Lot No.07918007
- Quality Certificate - Lot No.07917056
- Quality Certificate - Lot No.29116013
- Quality Certificate - Lot No.17615039
- Quality Certificate - Lot No.34911007
- Quality Certificate - Lot No.28509025
- Quality Certificate - Lot No.12809010
- Quality Certificate - Lot No.12709020
- Quality Certificate - Lot No.11109008
- Quality Certificate - Lot No.09109015
- Quality Certificate - Lot No.04109044
- Quality Certificate - Lot No.00509005