
Corning® 384孔白色/透明平底低边聚苯乙烯微孔板,未处理
Product Number3763

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(3706的推荐替代产品)
25/袋,不带盖,非灭菌适用于使用顶读或底读酶标仪的化学发光分析 建议工作体积为20至80 µL 符合标准微孔板的外形尺寸要求 未处理的 (或中等结合) 聚苯乙烯表面具有疏水性,通过被动相互作用与生物分子结合 主要适用于大分子的固化,如抗体,其具有较大的可与表面相互作用的疏水区 未处理微孔板的结合能力约为100至200ng IgG/cm²
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3763 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low flange |
Plate Color | Clear bottom white |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 112 µL |
Recommended Working Volume | 20-80 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25424005
- Quality Certificate - Lot No.03324042
- Quality Certificate - Lot No.22023052
- Quality Certificate - Lot No.24322047
- Quality Certificate - Lot No.17621008
- Quality Certificate - Lot No.29719048
- Quality Certificate - Lot No.31818037
- Quality Certificate - Lot No.26818002
- Quality Certificate - Lot No.22316041