Corning® 384孔白色/透明平底低边聚苯乙烯NBS微孔板
Product Number3767
(3653的推荐替代产品)
25/袋,不带盖,非灭菌白色微孔板可增强发光信号,具有低背景发光和荧光 无结合力表面 (NBS) 是用于聚苯乙烯微孔板的康宁专有处理技术,可形成非离子型亲水表面 (类似聚环氧乙烷),将分子间相互作用降至最低 最适用于减少低浓度下蛋白质和核酸的结合、提高信噪比 适用于使用顶读或底读酶标仪的化学发光分析 建议工作体积为20至80 µL 符合标准微孔板的外形尺寸要求
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3767 |
| 数量/包 | 25 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 384孔 |
| 平板特性 | 低边 |
| 平板颜色 | 透明底白色 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔容积 | 112 µL |
| 建议工作容积 | 20-80 µL |
| 无菌 | 否 |
| 含盖 | 没有 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13325029
- Quality Certificate - Lot No.12422051
- Quality Certificate - Lot No.11621023
- Quality Certificate - Lot No.09521025
- Quality Certificate - Lot No.22620030
- Quality Certificate - Lot No.11320044
- Quality Certificate - Lot No.29518030
- Quality Certificate - Lot No.34016026