Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Flat Clear Bottom White Polystyrene Low Flange Poly-D-Lysine Coated Microplates
Product Number3769
(3846的推荐替代产品)
20/袋,带盖,无菌条件下生产白色微孔板可增强发光信号,具有低背景发光和荧光 不透明板壁可避免孔间串扰 光学透明平底便于直接使用显微镜观察 可用于顶读和底读酶标仪 平底,总体积为112 µL 建议工作体积为20至80 µL 多聚-D-赖氨酸包被,可促进细胞粘附 在无菌条件下生产且经认证无热原 独立的字母数字编码便于区分孔 大包装 20/袋”
Added to Your Shopping Cart
Details
| Product Number | 3769 |
| 数量/包 | 20 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 384孔 |
| 平板特性 | 低边 |
| 平板颜色 | 透明底白色 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔容积 | 95 µL |
| 细胞生长面积 | 0.06 cm² |
| 建议中等孔容积 | 25 - 50 µL |
| 建议工作容积 | 20-80 µL |
| 无菌 | 是 |
| 含盖 | 是 |
| 表面包被 | 多聚-D-赖氨酸 |
Specifications Documents