Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® 384-well Flat Clear Bottom Black Polystyrene Microplates, 10 per Bag, with Lid, Sterile
Product Number3770BC
(This is the suggested replacement for 3683BC)
- Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 112 µL total volume
- Recommended working volumes of 20 to 80 µL
- Corning® CellBIND® surface treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3770BC |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 112 µL |
| Cell Growth Area | 0.06 cm² |
| Recommended Medium Well Volume | 25 - 50 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09726039
- Quality Certificate - Lot No.35124019
- Quality Certificate - Lot No.17024030
- Quality Certificate - Lot No.09724015
- Quality Certificate - Lot No.03624057
- Quality Certificate - Lot No.33623014
- Quality Certificate - Lot No.24523001
- Quality Certificate - Lot No.23323026
- Quality Certificate - Lot No.05723010
- Quality Certificate - Lot No.28722039
- Quality Certificate - Lot No.26122013
- Quality Certificate - Lot No.16522001
- Quality Certificate - Lot No.09822009
- Quality Certificate - Lot No.24521072
- Quality Certificate - Lot No.14721023
- Quality Certificate - Lot No.01321026
- Quality Certificate - Lot No.34320051
- Quality Certificate - Lot No.13920002
- Quality Certificate - Lot No.12219012
- Quality Certificate - Lot No.12119010
- Quality Certificate - Lot No.05319026
- Quality Certificate - Lot No.02519049
- Quality Certificate - Lot No.28918049
- Quality Certificate - Lot No.27618020
- Quality Certificate - Lot No.22518024
- Quality Certificate - Lot No.22018026
- Quality Certificate - Lot No.21318012
- Quality Certificate - Lot No.17218029
- Quality Certificate - Lot No.12818014
- Quality Certificate - Lot No.08918048