Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384孔黑色/透明底低边微孔板,纤连蛋白包被,大包装
产品编号4596
(This is the suggested replacement for 3848)
(3848的推荐替代产品)
20/袋,带盖,无菌条件下生产黑色微孔板具有低背景荧光及最小的光散射,有助于减少串扰 不透明板壁可避免孔间串扰 光学透明平底便于直接使用显微镜观察 可用于顶读和底读酶标仪 大包装 20/袋
已添加至购物车
详情
| 产品编号 | 4596 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low flange |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 112 µL |
| Cell Growth Area | 0.06 cm² (approx.) |
| Recommended Medium Well Volume | 25 - 50 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | No |
| Lids Included | Yes |
| Surface Coating | Fibronectin |
产品规格文件