Falcon® 384孔透明平底微量检测微孔板,经TC处理,带盖,无菌,5/包,50/箱
Product Number353961
Falcon® 384孔透明微量检测板的孔总容量为120µl。经TC处理聚苯乙烯,平底,带盖,5/袋,50/箱
- 适用于高通量系统
- Falcon 384孔微孔板可与自动化系统兼容,且符合ANSI/SBS标准微孔板的外形尺寸要求
- 培养基工作体积为15-110 µL
- 保质期:无限期。
Added to Your Shopping Cart
Details
| Product Number | 353961 |
| 数量/包 | 5 /包 |
| 数量/箱 | 50 /箱 |
| 品牌 | Falcon® |
| 平板规格 | 384孔 |
| 平板颜色 | 透明 |
| 孔底 | 扁平 |
| 孔容积 | 130 µL |
| 细胞生长面积 | 10 mm² |
| 建议工作容积 | 15-110 µL |
| 表面处理 | 经TC处理 |
| 无菌 | 是 |
| 含盖 | 是 |
| Storage | Ambient storage conditions |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.E2402398
- Quality Certificate - Lot No.E240236S
- Quality Certificate - Lot No.E230335V
- Quality Certificate - Lot No.E21093PJ
- Quality Certificate - Lot No.E21033FX
- Quality Certificate - Lot No.E20103DE
- Quality Certificate - Lot No.E2009353
- Quality Certificate - Lot No.E190434D
- Quality Certificate - Lot No.E19033JW
- Quality Certificate - Lot No.E18043K8
- Quality Certificate - Lot No.E180237Q
- Quality Certificate - Lot No.E170634X
- Quality Certificate - Lot No.E16113P6
- Quality Certificate - Lot No.E151037K
- Quality Certificate - Lot No.E15073TS
- Quality Certificate - Lot No.E15013AM
- Quality Certificate - Lot No.E130605T