Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96 Half Area Well Clear Flat Bottom TC-treated Microplate, Individually Wrapped, with Lid, Sterile
Product Number3696
- This microplate has half the growth area of a standard 96 well plate
- Flat bottoms with 190 µL total volume
- Recommended working volumes of 25 to 125 µL
- TC-treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually wrapped
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3696 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Half area |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 205 µL |
| Cell Growth Area | 0.16 cm² |
| Recommended Medium Well Volume | 50 - 100 µL |
| Recommended Working Volume | 25-125 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19524008
- Quality Certificate - Lot No.19424002
- Quality Certificate - Lot No.19224025
- Quality Certificate - Lot No.21123009
- Quality Certificate - Lot No.18322009
- Quality Certificate - Lot No.34319002
- Quality Certificate - Lot No.25318043
- Quality Certificate - Lot No.33917038
- Quality Certificate - Lot No.20216040
- Quality Certificate - Lot No.19816002
- Quality Certificate - Lot No.25815018
- Quality Certificate - Lot No.19515008
- Quality Certificate - Lot No.08315034
- Quality Certificate - Lot No.11414028
- Quality Certificate - Lot No.24613002
- Quality Certificate - Lot No.17613009
- Quality Certificate - Lot No.02813012
- Quality Certificate - Lot No.21312033
- Quality Certificate - Lot No.02412010
- Quality Certificate - Lot No.25511020
- Quality Certificate - Lot No.13711006
- Quality Certificate - Lot No.25110031
- Quality Certificate - Lot No.08710007
- Quality Certificate - Lot No.03810007
- Quality Certificate - Lot No.01910016
- Quality Certificate - Lot No.28009011
- Quality Certificate - Lot No.10409009
- Quality Certificate - Lot No.06409007
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34903016