Falcon® 96孔透明圆底文库储存微孔板,未处理,25/包,100/箱
Product Number351190
Falcon® 96孔聚丙烯微孔板,未处理,圆底,25/包,50/箱:Falcon 96孔聚丙烯文库储存板可方便地储存化合物:H12切角
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 351190 |
| 数量/包 | 25 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Falcon® |
| 平板规格 | 96孔 |
| 平板颜色 | 透明 |
| 孔底 | 圆形 |
| 孔容积 | 340 µL |
| 建议工作容积 | 60-200 µL |
| 表面处理 | 未处理 |
| 无菌 | 否 |
| 含盖 | 没有 |
| 储存 | Ambient storage conditions |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9176014
- Quality Certificate - Lot No.9161010
- Quality Certificate - Lot No.9015016
- Quality Certificate - Lot No.8295024
- Quality Certificate - Lot No.8196016
- Quality Certificate - Lot No.8083001
- Quality Certificate - Lot No.8072007
- Quality Certificate - Lot No.7204008
- Quality Certificate - Lot No.6319023
- Quality Certificate - Lot No.6283044
- Quality Certificate - Lot No.6171102
- Quality Certificate - Lot No.6045118
- Quality Certificate - Lot No.5249046
- Quality Certificate - Lot No.5130053
- Quality Certificate - Lot No.5089058
- Quality Certificate - Lot No.5083008
- Quality Certificate - Lot No.5039041
- Quality Certificate - Lot No.4341032
- Quality Certificate - Lot No.4124008
- Quality Certificate - Lot No.4041006
- Quality Certificate - Lot No.3337014
- Quality Certificate - Lot No.3337012
- Quality Certificate - Lot No.3335016
- Quality Certificate - Lot No.3283016
- Quality Certificate - Lot No.3277605
- Quality Certificate - Lot No.3276013
- Quality Certificate - Lot No.2070012
- Quality Certificate - Lot No.2068016
- Quality Certificate - Lot No.2065012
- Quality Certificate - Lot No.0293028