Falcon® 96-well Clear Round Bottom Not Treated Assay Microplate, Nonsterile, without Lids 5/Pack, 50/Case
产品编号353910
Falcon® 96-well Microplate is comprised of clear not treated polystyrene. Round bottom, 5/pack, 50/case. Lids are not included.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Non-treated polystyrene
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 353910 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Volume | 0.32 mL |
| Cell Growth Area | 0.35 cm² |
| Recommended Working Volume | 50-250 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Storage | Ambient storage conditions |
产品规格文件
可用的证书
- 质量证书 – 批号 9351001
- 质量证书 – 批号 9344001
- 质量证书 – 批号 9301001
- 质量证书 – 批号 9300003
- 质量证书 – 批号 9239004
- 质量证书 – 批号 9237005
- 质量证书 – 批号 9179003
- 质量证书 – 批号 9175003
- 质量证书 – 批号 9168016
- 质量证书 – 批号 9112007
- 质量证书 – 批号 9098010
- 质量证书 – 批号 9053003
- 质量证书 – 批号 9045005
- 质量证书 – 批号 8297012
- 质量证书 – 批号 8295023
- 质量证书 – 批号 8234004
- 质量证书 – 批号 8231009
- 质量证书 – 批号 8224010
- 质量证书 – 批号 8113007
- 质量证书 – 批号 8099015
- 质量证书 – 批号 8046007
- 质量证书 – 批号 8042009
- 质量证书 – 批号 7345016
- 质量证书 – 批号 7295029
- 质量证书 – 批号 7288026
- 质量证书 – 批号 7234011
- 质量证书 – 批号 7220008
- 质量证书 – 批号 7172009
- 质量证书 – 批号 7157011
- 质量证书 – 批号 7115010