
Corning® BioCoat® Collagen I 384-well Black/Clear Flat Bottom Microplate, with Lid, 5/Pack, 50/Case
Product Number356667

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ Collagen I 384-well Black Plate is comprised of black TC-treated polystyrene with a uniform application of rat tail collagen type I. Clear flat bottom, with lid, 5/pack, 50/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 356667 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Storage | 4°- 30°C |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12925011
- Quality Certificate - Lot No.23924025
- Quality Certificate - Lot No.10624014
- Quality Certificate - Lot No.09424013
- Quality Certificate - Lot No.02924012
- Quality Certificate - Lot No.00224018
- Quality Certificate - Lot No.30323009
- Quality Certificate - Lot No.27123007
- Quality Certificate - Lot No.24723008
- Quality Certificate - Lot No.21223009
- Quality Certificate - Lot No.18023009
- Quality Certificate - Lot No.13123003
- Quality Certificate - Lot No.00223002
- Quality Certificate - Lot No.33522028
- Quality Certificate - Lot No.30722016
- Quality Certificate - Lot No.29422007
- Quality Certificate - Lot No.06322023
- Quality Certificate - Lot No.05922041
- Quality Certificate - Lot No.33721010
- Quality Certificate - Lot No.31621017
- Quality Certificate - Lot No.14121031
- Quality Certificate - Lot No.12721005
- Quality Certificate - Lot No.10621015
- Quality Certificate - Lot No.07521030
- Quality Certificate - Lot No.30720005
- Quality Certificate - Lot No.22620013
- Quality Certificate - Lot No.07820018
- Quality Certificate - Lot No.07320016
- Quality Certificate - Lot No.00320006
- Quality Certificate - Lot No.17919006