text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine 96-well Clear Flat Bottom Microplate, 20/Pack, 80/Case

Product Number356690

E-mail

This item will be discontinued when inventory reaches 0. Suggested Replacement: 356461.


Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   356690
Qty./Pk   20 / Pk  
Qty./Cs   80 / Cs  
Brand   Corning®  
Surface Coating   Poly-D-Lysine  
Specifications Documents