text.skipToContent text.skipToNavigation

Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 10/Pack, 60/Case

产品编号353935

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


Falcon® 24-well Clear Flat Bottom TC-treated Polystyrene Multiwell Cell Culture Plate, with lid, 10 stacks/tray, 60/case - Standard Tissue Culture

  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Standard tissue culture (TC)-treated
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Ready-Stack (RS) trays are PET (Code 1) and recyclable
  • Working volume of Media is 0.8-1 mL
  • Working volume of Trypsin is 0.08-0.1 mL (Your lab protocol may call for another proteolytic enzyme.)


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Costar® Multiple Well Cell Culture Plates
真空过滤系统
Corning® 96孔透明聚苯乙烯微孔板
Falcon® 96-well Polystyrene Microplates
详情
产品编号   353935
数量/包   10 /包  
数量/箱   60 /箱  
品牌   Falcon®  
平板规格   24孔  
孔形状   圆形  
细胞生长面积   1.9 cm²  
表面处理   经TC处理  
无菌   是  
含盖   是  
Well Diameter   6.5 mm  
产品规格文件