Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 48-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
Product Number3548
- 0.95cm² growth area per well
- Flat bottoms
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Treated for optimal cell attachment
- Sterilized by gamma irradiation
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
3.641,19 kr. per case
Added to Your Shopping Cart
Details
| Product Number | 3548 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 48-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Volume | 1.6 mL |
| Cell Growth Area | 0.95 cm² (approx.) |
| Recommended Medium Well Volume | 0.19 - 0.285 mL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34425007
- Quality Certificate - Lot No.33025016
- Quality Certificate - Lot No.32925019
- Quality Certificate - Lot No.32825027
- Quality Certificate - Lot No.32725009
- Quality Certificate - Lot No.32525014
- Quality Certificate - Lot No.29825011
- Quality Certificate - Lot No.29825001
- Quality Certificate - Lot No.29725005
- Quality Certificate - Lot No.29625012
- Quality Certificate - Lot No.29525004
- Quality Certificate - Lot No.28225005
- Quality Certificate - Lot No.28125003
- Quality Certificate - Lot No.28025012
- Quality Certificate - Lot No.27925007
- Quality Certificate - Lot No.25125046
- Quality Certificate - Lot No.25025007
- Quality Certificate - Lot No.24925020
- Quality Certificate - Lot No.24825037
- Quality Certificate - Lot No.24725040
- Quality Certificate - Lot No.24525005
- Quality Certificate - Lot No.23225001
- Quality Certificate - Lot No.23125002
- Quality Certificate - Lot No.23025008
- Quality Certificate - Lot No.22925012
- Quality Certificate - Lot No.22825010
- Quality Certificate - Lot No.22725040
- Quality Certificate - Lot No.22525042
- Quality Certificate - Lot No.18825008
- Quality Certificate - Lot No.18725002