Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Bottle Top Vacuum Filter, 0.2 µm Pore 33.2cm² Nylon Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case
Product Number430049
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Fits plastic or glass media bottles with 45mm neck sizes.
- Nylon (NY) membranes are naturally hydrophilic, surfactant-free and offer the lowest extractables.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$159.06 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 430049 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Filter Style | Vacuum bottle top |
Funnel Capacity | 500 mL |
Membrane Material | Nylon |
Membrane Pore Size | 0.2 µm |
Membrane Area | 33.2 cm² |
Packaging | Individually wrapped |
Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19924003
- Quality Certificate - Lot No.10924002
- Quality Certificate - Lot No.03724001
- Quality Certificate - Lot No.09422002
- Quality Certificate - Lot No.05422001
- Quality Certificate - Lot No.09521001
- Quality Certificate - Lot No.32920004
- Quality Certificate - Lot No.18920003
- Quality Certificate - Lot No.12120002
- Quality Certificate - Lot No.06920001
- Quality Certificate - Lot No.35419004
- Quality Certificate - Lot No.24219003
- Quality Certificate - Lot No.15819002
- Quality Certificate - Lot No.09219001
- Quality Certificate - Lot No.34518005
- Quality Certificate - Lot No.27718004
- Quality Certificate - Lot No.20118003
- Quality Certificate - Lot No.08518002
- Quality Certificate - Lot No.01118001
- Quality Certificate - Lot No.28217005
- Quality Certificate - Lot No.16417004
- Quality Certificate - Lot No.13017003
- Quality Certificate - Lot No.10217002
- Quality Certificate - Lot No.05517001
- Quality Certificate - Lot No.34716007
- Quality Certificate - Lot No.28516006
- Quality Certificate - Lot No.24316005
- Quality Certificate - Lot No.20416004
- Quality Certificate - Lot No.16216003
- Quality Certificate - Lot No.11816002