text.skipToContent text.skipToNavigation

Bottle Top Vacuum Filters

E-mail

  • Three sizes: 150 mL, 500 mL and 1,000 mL.
  • Low liquid retention funnel design.
  • Available in 33 mm and 45 mm neck sizes to fit most glass and plastic media storage bottles.
  • Prefilters must be ordered separately.
  • Individually packaged.
  • Sterile.
  • Nonpyrogenic.


Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
430015 Corning® 1000 mL瓶顶真空过滤器,0.22 µm孔径,54.5cm² CA滤膜,适合直径为45 mm的瓶颈,无菌,12/箱   1 /包     12 /箱     Corning®   per case
430049 Corning® 500 mL瓶顶真空过滤器,0.2 µm孔径,33.2cm²尼龙滤膜,适合直径为45 mm的瓶颈,无菌,12/箱   1 /包     12 /箱     Corning®   per case
430512 Corning® 500 mL瓶顶真空过滤器,0.45 µm孔径,33.2cm² CA滤膜,适合直径为33 mm的瓶颈,无菌,12/箱   1 /包     12 /箱     Corning®   per case
430513 Corning® 500 mL瓶顶真空过滤器,0.22 µm孔径,33.2cm² CA滤膜,适合直径为45 mm的瓶颈,无菌,12/箱   1 /包     12 /箱     Corning®   per case
430514 Corning® 500 mL瓶顶真空过滤器,0.45 µm孔径,33.2cm² CA滤膜,适合直径为45 mm的瓶颈,无菌,12/箱   1 /包     12 /箱     Corning®   per case
430521 Corning® 500 mL瓶顶真空过滤器,0.22 µm孔径,33.2cm² CA滤膜,适合直径为33 mm的瓶颈,无菌,12/箱   1 /包     12 /箱     Corning®   per case
430624 Corning® 150 mL瓶顶真空过滤器,0.22 µm孔径,13.6cm² CA滤膜,适合直径为33 mm的瓶颈,无菌,48/箱   1 /包     48 /箱     Corning®   per case
430625 Corning® 150 mL Bottle Top Vacuum Filter, 0.45 µm Pore 13.6cm² CA Membrane, Fits 33 mm Diameter Necks, Sterile, 48/Case per case
430626 Corning® 150 mL Bottle Top Vacuum Filter, 0.22 µm Pore 13.6cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 48/Case per case
430627 Corning® 150 mL Bottle Top Vacuum Filter, 0.45 µm Pore 13.6cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 48/Case per case
431117 Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² PES Membrane, Fits 33 mm Diameter Necks, Sterile, 12/Case per case
431118 Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² PES Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case per case
431160 Corning® 150 mL Bottle Top Vacuum Filter, 0.22 µm Pore 13.6cm² PES Membrane, Fits 33 mm Diameter Necks, Sterile, 48/Case per case
431161 Corning® 150 mL Bottle Top Vacuum Filter, 0.22 µm Pore 13.6cm² PES Membrane, Fits 45 mm Diameter Necks, Sterile, 48/Case per case
431174 Corning® 1000 mL Bottle Top Vacuum Filter, 0.22 µm Pore 54.5cm² PES Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case per case