text.skipToContent text.skipToNavigation

Corning® 384-well High Content Imaging Glass Bottom Microplate, with Lid

Product Number4581

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


High optical-quality glass bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The glass bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.

  • High optical quality and scratch-resistant glass
  • Glass bottom thickness of 200 µm is well suited for imaging microscopy
  • Well bottom flatness <50 µm to ensure planarity for imaging devices
  • Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
  • 384 well microplate geometry eliminates reagent loss due to wicking


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$471.53 per case

Out of Stock

Details
Product Number   4581
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Color   Clear bottom black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   82 µL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents