Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Plastic Low Form 250 mL Beaker, Perfluoroalkoxy-copolymer
Product Number1003P-250
These beakers are translucent with a raised graduation scale. They feature high temperature and chemical resistance.
$523.80 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 1003P-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Beaker Style | Griffin |
| Graduation Increment | 50 mL |
| Height | 95 mm (approx.) |
| O.D. | 67 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03425001
- Quality Certificate - Lot No.25723001
- Quality Certificate - Lot No.34022001
- Quality Certificate - Lot No.30722001
- Quality Certificate - Lot No.01022001
- Quality Certificate - Lot No.34619001
- Quality Certificate - Lot No.24018001
- Quality Certificate - Lot No.28917001
- Quality Certificate - Lot No.23216001
- Quality Certificate - Lot No.28312001
- Quality Certificate - Lot No.23511001
- Quality Certificate - Lot No.09611001
- Quality Certificate - Lot No.01211001
- Quality Certificate - Lot No.Generic