text.skipToContent text.skipToNavigation

Corning® Reusable Plastic Wash Bottles, Low Density Polyethylene, with PP Screw Cap

E-mail

These bottles are manufactured from low density polyethylene and are offered with a narrow or wide-mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.

Choose your specification

Thread Finish
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
1300P-1L Corning® 1L Reusable Plastic Narrow Mouth Wash Bottle, Low Density Polyethylene with GL-32 PP Screw Cap   1 / Pk     12 / Cs     Corning®   $143.45 per case
1300P-1LW Corning® 500 mL Reusable Plastic Wide Mouth Wash Bottle, Low Density Polyethylene with GL-63 PP Screw Cap   1 / Pk     12 / Cs     Corning®   $149.80 per case