Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom PP Test Tube, without Cap, Nonsterile, 1000/Bag
Product Number352002
Falcon® 12x75mm, 5 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. These nonsterile tubes are bulk packaged 1,000 per bag. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$123.72 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 352002 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Graduations | No |
| Capacity | 5 mL |
| Sterile | No |
| O.D. | 12 mm |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17326096
- Quality Certificate - Lot No.13826092
- Quality Certificate - Lot No.11726084
- Quality Certificate - Lot No.02826006
- Quality Certificate - Lot No.31025021
- Quality Certificate - Lot No.30825020
- Quality Certificate - Lot No.29725008
- Quality Certificate - Lot No.24725017
- Quality Certificate - Lot No.24525027
- Quality Certificate - Lot No.22425024
- Quality Certificate - Lot No.12225037
- Quality Certificate - Lot No.11325038
- Quality Certificate - Lot No.11125013
- Quality Certificate - Lot No.05125004
- Quality Certificate - Lot No.01525532
- Quality Certificate - Lot No.31124037
- Quality Certificate - Lot No.31124033
- Quality Certificate - Lot No.30924049
- Quality Certificate - Lot No.28424043
- Quality Certificate - Lot No.23224013
- Quality Certificate - Lot No.19124026
- Quality Certificate - Lot No.16824022
- Quality Certificate - Lot No.13424005
- Quality Certificate - Lot No.09324053
- Quality Certificate - Lot No.07724016
- Quality Certificate - Lot No.03324054
- Quality Certificate - Lot No.00524013
- Quality Certificate - Lot No.34123017
- Quality Certificate - Lot No.31023043
- Quality Certificate - Lot No.27723042