- Tip format: 384 tip
- Tip volume range: 50 µL
- Tip material: Conductive black polypropylene
- RNase-/DNase-/human gDNA-free
- Nonpyrogenic
- Compatible heads: FDSS 7000, FDSS 6000
- Rack format: Non-ANSI hanging tip rack
- Rack material: Polypropylene
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
FDSS-1536-BK-R | Axygen® 1536-well tips, 50µL, Black, Non-filtered, Non-sterile, Fine Point, SLAS Rack | 3840 / Pk | 19200 / Cs | Axygen® | $9,366.36 | per case |