Corning® 1536-well Black/Clear Bottom Low Base, Cyclic Olefin Copolymer TC-Treated Microplate, 20 per Bag, without Lid, with Generic Bar Code, Sterile
Product Number4676
- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optional bottom reader sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- TC-treated for optimal cell attachment
- Working volume of up to 10µL
- Bar coded
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4676 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 16.46 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | No |
Specifications Documents