
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well Black High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile
Product Number4565

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- No logo or lettering for improved heat sealing and ease of liquid handling
- Raised well bottoms for higher sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Working volume of up to 10 µL
- Bar coded on the long side of the microplate

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,347.85 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4565 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Smooth top |
Plate Color | Black |
Well Bottom | Flat |
Well Volume | 12.5 µL |
Cell Growth Area | 0.03 cm² |
Recommended Medium Well Volume | 8 - 5 µL |
Recommended Working Volume | up to 8 µL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20225013
- Quality Certificate - Lot No.19225035
- Quality Certificate - Lot No.15525023
- Quality Certificate - Lot No.12725001
- Quality Certificate - Lot No.12525013
- Quality Certificate - Lot No.27524020
- Quality Certificate - Lot No.21724011
- Quality Certificate - Lot No.20524001
- Quality Certificate - Lot No.14124032
- Quality Certificate - Lot No.09024010
- Quality Certificate - Lot No.06824047
- Quality Certificate - Lot No.03524018
- Quality Certificate - Lot No.02824003
- Quality Certificate - Lot No.02624054
- Quality Certificate - Lot No.33523001
- Quality Certificate - Lot No.25123020
- Quality Certificate - Lot No.17723005
- Quality Certificate - Lot No.30622005
- Quality Certificate - Lot No.30122016
- Quality Certificate - Lot No.26922029
- Quality Certificate - Lot No.27421003
- Quality Certificate - Lot No.23721045
- Quality Certificate - Lot No.17221055
- Quality Certificate - Lot No.12120047
- Quality Certificate - Lot No.16819016
- Quality Certificate - Lot No.07119050
- Quality Certificate - Lot No.30218031
- Quality Certificate - Lot No.27718025
- Quality Certificate - Lot No.21818001
- Quality Certificate - Lot No.14318024