
Falcon® 384-well Optilux White/Clear Flat Bottom TC-treated Microtest Microplate, with Lid, Sterile, 5/Pack, 50/Case
Product Number353963
Falcon® 384-well Optilux White Microtest Plate with120µl total well capacity. TC-treated polystyrene, clear flat bottom, with lid, 5/bag, 50/case
- Ideal for use in high throughput systems
- Falcon 384-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 15-110 µL
$671.31 per case
Added to Your Shopping Cart
Details
Product Number | 353963 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Falcon® |
Plate Format | 384-well |
Plate Color | Solid white |
Well Bottom | Flat |
Well Volume | 130 µL |
Cell Growth Area | 10 mm² |
Recommended Working Volume | 15-100 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Storage | Ambient storage conditions |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.E2411366
- Quality Certificate - Lot No.E24073B7
- Quality Certificate - Lot No.E23083E7
- Quality Certificate - Lot No.E22093AK
- Quality Certificate - Lot No.E220733V
- Quality Certificate - Lot No.E22013CU
- Quality Certificate - Lot No.E21023M8
- Quality Certificate - Lot No.E20103J6
- Quality Certificate - Lot No.E20013BG
- Quality Certificate - Lot No.E19093TC
- Quality Certificate - Lot No.E19033EU
- Quality Certificate - Lot No.E180738W
- Quality Certificate - Lot No.E1710397
- Quality Certificate - Lot No.E17023PV
- Quality Certificate - Lot No.E160734D
- Quality Certificate - Lot No.E150936P
- Quality Certificate - Lot No.E14113DA