Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® FiltrEX™ 96-well Clear Filter Plates with 0.2 µm PVDF Membrane, Nonsterile
Product Number3508
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
The Corning ® FiltrEX™ 96 well clear filter plate with 0.2 µm hydrophilic PVDF membrane was designed with your application needs in mind. Specific design features include:
- Meets the ANSI/SBS1-2004 through ANSI/SBS 4-2004 standard dimensions to ensure automation compatibility
- Rigid sidewalls make the plate ideal for automation handling
- Wide skirt easily accommodates bar codes
- Individual filter discs are sealed in the wells by a proprietary over-molding process to ensure 100% integrity of each well
- The design of the nozzle prevents cross-contamination while allowing the plate to rest on the lab bench
- 350 µL working volume
- Nonsterile
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,912.88 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3508 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Color | Clear |
Well Volume | 350 µL |
Sterile | No |
Membrane Pore Size | 0.2 µm |
Filter Material | Hydrophilic PVDF |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13424016
- Quality Certificate - Lot No.35223011
- Quality Certificate - Lot No.11823025
- Quality Certificate - Lot No.06923002
- Quality Certificate - Lot No.34220055
- Quality Certificate - Lot No.32120049
- Quality Certificate - Lot No.07220038
- Quality Certificate - Lot No.31519004
- Quality Certificate - Lot No.13419036
- Quality Certificate - Lot No.17118039
- Quality Certificate - Lot No.28417010
- Quality Certificate - Lot No.20815035
- Quality Certificate - Lot No.27914014
- Quality Certificate - Lot No.22513033
- Quality Certificate - Lot No.22911009
- Quality Certificate - Lot No.16709015
- Quality Certificate - Lot No.Generic