Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 384-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 5/Case
Product Number354664
Corning® BioCoat™ Collagen I 384-well White/Clear Plate is comprised of white TC-treated polystyrene with a uniform application of rat tail collagen type I. Clear flat bottom, with lid, sterile, 5/pack, 50/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$302.27 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 354664 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Storage | 4°- 30°C |
| Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02425020
- Quality Certificate - Lot No.01325027
- Quality Certificate - Lot No.28924026
- Quality Certificate - Lot No.13123005
- Quality Certificate - Lot No.06523056
- Quality Certificate - Lot No.24922038
- Quality Certificate - Lot No.32321008
- Quality Certificate - Lot No.34620013
- Quality Certificate - Lot No.19820010
- Quality Certificate - Lot No.09420004
- Quality Certificate - Lot No.22819007
- Quality Certificate - Lot No.01119014
- Quality Certificate - Lot No.06118006
- Quality Certificate - Lot No.05616029
- Quality Certificate - Lot No.27515009