Corning® 96-well Half Area Black Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3686
- Has low background fluorescence and minimize light scattering
- Designed to reduce well-to-well crosstalk
Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Total volume is 190 µL; recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3686 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 190 µL |
| Recommended Working Volume | 25-125 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Compatible Accessories
Corning® Black Polystyrene Universal Microplate Lid with Corner Notch, Sterile
3935Out of Stock
N/A
per case
Corning® Polystyrene 96-well Microplate Low Evaporation Lid with Corner Notch, Condensation Rings, Sterile, 25 per Bag
3931In Stock
N/A
per case
Corning® Polystyrene Universal Microplate Lid with Corner Notch, Sterile
3099Less than 10 in Stock
N/A
per case
Available Certificates
- Quality Certificate - Lot No.33725048
- Quality Certificate - Lot No.32425038
- Quality Certificate - Lot No.28825029
- Quality Certificate - Lot No.17025010
- Quality Certificate - Lot No.14725020
- Quality Certificate - Lot No.11425035
- Quality Certificate - Lot No.10525044
- Quality Certificate - Lot No.08725025
- Quality Certificate - Lot No.07025043
- Quality Certificate - Lot No.04225008
- Quality Certificate - Lot No.02425045
- Quality Certificate - Lot No.19224026
- Quality Certificate - Lot No.13424062
- Quality Certificate - Lot No.07924008
- Quality Certificate - Lot No.05024032
- Quality Certificate - Lot No.00924046
- Quality Certificate - Lot No.34623011
- Quality Certificate - Lot No.29823053
- Quality Certificate - Lot No.26123033
- Quality Certificate - Lot No.21223085
- Quality Certificate - Lot No.21223028
- Quality Certificate - Lot No.01723054
- Quality Certificate - Lot No.28722027
- Quality Certificate - Lot No.21722053
- Quality Certificate - Lot No.19322040
- Quality Certificate - Lot No.04222033
- Quality Certificate - Lot No.34321010
- Quality Certificate - Lot No.30521057
- Quality Certificate - Lot No.25121046
- Quality Certificate - Lot No.22821045