Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well tips, 30µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberVT-30UL-R
The Axygen brand offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well and 384-well format designed for Agilent®/Velocity VPrep® and Bravo 96LT, 8LT, 384ST, 96ST and 16ST head.
- 30µL Clear Tips
- 384 Tip format
- Clear Polypropylene
- Fine Point
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Agilent®/Velocity VPrep® and Bravo 384ST, 96ST & 16ST head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Less than 10 in Stock
| Product Number | VT-30UL-R |
| Qty./Pk | 3840 / Pk |
| Qty./Cs | 19200 / Cs |
| Brand | Axygen® |
| Series | VT |
| Model | Velocity |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Agilent Velocity |
| Use With Model | Agilent |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Tip Format | 384 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 30 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.18825125
- Quality Certificate - Lot No.05922047
- Quality Certificate - Lot No.04622030
- Quality Certificate - Lot No.04322038
- Quality Certificate - Lot No.07320011
- Quality Certificate - Lot No.06920026
- Quality Certificate - Lot No.19018037
- Quality Certificate - Lot No.12417004
- Quality Certificate - Lot No.12217003
- Quality Certificate - Lot No.11717002
- Quality Certificate - Lot No.11117001
- Quality Certificate - Lot No.00917366
- Quality Certificate - Lot No.00317366
- Quality Certificate - Lot No.31916366
- Quality Certificate - Lot No.30616366
- Quality Certificate - Lot No.19316366
- Quality Certificate - Lot No.18216366
- Quality Certificate - Lot No.12316366
- Quality Certificate - Lot No.11716366
- Quality Certificate - Lot No.03916366
- Quality Certificate - Lot No.01116366
- Quality Certificate - Lot No.00616366
- Quality Certificate - Lot No.34215366
- Quality Certificate - Lot No.31715366
- Quality Certificate - Lot No.24315366
- Quality Certificate - Lot No.23815366
- Quality Certificate - Lot No.11215366
- Quality Certificate - Lot No.10515366