text.skipToContent text.skipToNavigation

PYREX® Petri Dishes Cover Only

E-mail

These flat, clear PYREX® dish covers will withstand repeated sterilization (wet or dry). The edges are beaded to provide greater mechanical strength. The bead also provides a means to equally space the side walls of the bottom and cover, thereby reducing the capillary action of the condensed moisture on the sides. They are not affected chemically or thermally by any of the methods commonly employed in laboratories where sterilization is routinely used. The covers are marked in blue enamel.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
3160-100CO PYREX® 100x10 mm Petri Dish Cover Only   12 / Pk     12 / Cs     PYREX®   N/A per case
3160-101CO PYREX® 100x15 mm Petri Dish Cover Only   12 / Pk     12 / Cs     PYREX®   N/A per case
3160-102CO PYREX® 100x20 mm Petri Dish Cover Only   12 / Pk     12 / Cs     PYREX®   N/A per case
3160-150CO PYREX® 150x15 mm Petri Dish Cover Only   12 / Pk     12 / Cs     PYREX®   N/A per case
3160-152CO PYREX® 150x20 mm Petri Dish Cover Only   12 / Pk     12 / Cs     PYREX®   N/A per case
3160-60CO PYREX® 60x15 mm Petri Dish Cover Only   12 / Pk     12 / Cs     PYREX®   N/A per case