Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Closed System Cell Culture Flask with Aseptic Transfer Cap, 175 cm², 4/Case
Product Number11798
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Flask:
- 175 cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment; tissue culture (TC) treated
- Sterile fluid path
- Nonpyrogenic
- USP Class VI
Aseptic Transfer Cap:
- Flexible TPE tubing: Chemically resistant, heat-sealable, 1/8" ID, 1/4" OD
- Port 1 (exterior): 24" TPE tubing terminating in female luer with cap
- Port 1 (interior): Polypropylene diptube to bottom of flask
- Port 2: 0.2 µm, 25 mm vent filter
- Additional 0.2 µm filters integral to cap (between ports)
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$661.87 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 11798 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Surface Treatment | TC-Treated |
| Cap Style | Aseptic transfer caps |
| Cap Color | Orange |
| Sterile | Yes |
| Sterile Details | Aseptically processed, ready for cell culture use |
| Cell Growth Area | 175 cm² |
| Gas Permeable | Yes |
Specifications Documents
Available Certificates