Cell therapy workflows require scalable, sterile systems to support controlled expansion at each stage of your process. Closed system cell culture flasks provide an efficient, aseptic platform suited for aseptic seed trains into larger platforms such as the Corning CellSTACK® and HYPERStack® vessels.
- Scalable flask formats: Offers 75, 175, and 225 cm² closed system flask options to support varying cell expansion requirements.
- Enhanced sterility: Closed, aseptic design helps reduce contamination risks during cell and media transfer, supporting GMP manufacturing.
- Improved handling efficiency: Facilitates sterile connections to streamline workflow steps and support consistent processing.
- Gas Exchange: Integral and external 0.2 µm vent filters.