Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® PureCoat™ Fibronectin Peptide 525cm² Rectangular Straight Neck Cell Culture Multi-Flask, 3-layer with Vented Cap
Product Number356244

This item will be discontinued when inventory reaches 0. Suggested Replacement: 356243.
Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,005.07 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 356244 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | Corning® |
Cell Growth Area | 525 cm² |
Flask Shape | Rectangular |
Neck Style | Straight |
Cap Style | Vented |
Cap Material | Polypropylene |
Cap Color | Blue |
Surface Coating | Fibronectin |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9128010
- Quality Certificate - Lot No.9080005
- Quality Certificate - Lot No.9051009
- Quality Certificate - Lot No.7352021
- Quality Certificate - Lot No.7253010
- Quality Certificate - Lot No.7017007
- Quality Certificate - Lot No.6206042
- Quality Certificate - Lot No.6136101
- Quality Certificate - Lot No.6089015
- Quality Certificate - Lot No.5302005
- Quality Certificate - Lot No.5249090
- Quality Certificate - Lot No.5217003
- Quality Certificate - Lot No.5130071
- Quality Certificate - Lot No.5015003
- Quality Certificate - Lot No.3205011
- Quality Certificate - Lot No.1325014
- Quality Certificate - Lot No.1293014
- Quality Certificate - Lot No.0278015
- Quality Certificate - Lot No.0259018