Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® PureCoat™ Fibronectin Peptide 875cm² Rectangular Straight Neck Cell Culture Multi-Flask, 5-layer with Vented Cap
Product Number356245

Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,140.91 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 356245 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Cell Growth Area | 9.6 cm² |
Flask Shape | Rectangular |
Neck Style | Straight |
Surface Coating | Collagen I |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9315010
- Quality Certificate - Lot No.9260019
- Quality Certificate - Lot No.9198015
- Quality Certificate - Lot No.9112016
- Quality Certificate - Lot No.9015033
- Quality Certificate - Lot No.8297016
- Quality Certificate - Lot No.8225044
- Quality Certificate - Lot No.8098012
- Quality Certificate - Lot No.7079013
- Quality Certificate - Lot No.6326022
- Quality Certificate - Lot No.6290091
- Quality Certificate - Lot No.6234095
- Quality Certificate - Lot No.6171004
- Quality Certificate - Lot No.6108060
- Quality Certificate - Lot No.5302004
- Quality Certificate - Lot No.5249091
- Quality Certificate - Lot No.5200083
- Quality Certificate - Lot No.5200082
- Quality Certificate - Lot No.5144055
- Quality Certificate - Lot No.5046071
- Quality Certificate - Lot No.5015006
- Quality Certificate - Lot No.4271032
- Quality Certificate - Lot No.3046008
- Quality Certificate - Lot No.3023010
- Quality Certificate - Lot No.1171012
- Quality Certificate - Lot No.1143011
- Quality Certificate - Lot No.1042016
- Quality Certificate - Lot No.0289008
- Quality Certificate - Lot No.0047019