Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® PureCoat™ Collagen I Peptide 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number356272

Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.
Quality: cGMP and 13485 compliant
Room Temperature (15-30°C)
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$415.61 per case
In Stock
Product Number | 356272 |
Qty./Pk | 5 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Canted |
Cap Style | Vented |
Surface Coating | Collagen I |
- Quality Certificate - Lot No.9352014
- Quality Certificate - Lot No.9286014
- Quality Certificate - Lot No.9266017
- Quality Certificate - Lot No.9226011
- Quality Certificate - Lot No.9203032
- Quality Certificate - Lot No.9164013
- Quality Certificate - Lot No.9065010
- Quality Certificate - Lot No.8351036
- Quality Certificate - Lot No.8282025
- Quality Certificate - Lot No.8105019
- Quality Certificate - Lot No.8051018
- Quality Certificate - Lot No.8001014
- Quality Certificate - Lot No.7290005
- Quality Certificate - Lot No.7257001
- Quality Certificate - Lot No.7221012
- Quality Certificate - Lot No.7108018
- Quality Certificate - Lot No.6227107
- Quality Certificate - Lot No.6136100
- Quality Certificate - Lot No.5302006
- Quality Certificate - Lot No.5217006
- Quality Certificate - Lot No.5165078
- Quality Certificate - Lot No.5153028
- Quality Certificate - Lot No.5133003
- Quality Certificate - Lot No.5118007
- Quality Certificate - Lot No.5040021
- Quality Certificate - Lot No.5004082
- Quality Certificate - Lot No.4350029
- Quality Certificate - Lot No.4310004
- Quality Certificate - Lot No.4301032
- Quality Certificate - Lot No.4194061