text.skipToContent text.skipToNavigation

Corning® Reusable Spinner Direct Top Drive Motor

E-mail

  • High torque, low rpm stirrer designed to maintain constant low speed.
  • Gearhead stirrer delivers 14.5 in lbs of torque.
  • Maximum speed is 350 rpm.
  • Weight of motor is 9 lbs (4.1kg).
  • Available with 120VAC 60 Hz or 230VAC 50Hz.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
400640 Corning® Reusable Spinner Direct Top Drive Motor, 120VAC 60Hz   1 / Pk     1 / Cs     Corning®   N/A per case
402645 Corning® Reusable Spinner Direct Top Drive Motor, 230VAC 50Hz   1 / Pk     1 / Cs     Corning®   N/A per case