Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ Optional Head for 8 x 15 mL and 8 x 12/13 mm Diameter Tubes
Product Number480103
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This is an optional head for 8 x 15 mL and 8 x 12/13mm diameter tubes, for use with Corning® LSE™ Vortex Mixer.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$83.86 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 480103 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Specifications Documents