text.skipToContent text.skipToNavigation

PYREX® Class A Lifetime Red™ Volumetric Flask with PYREX® Standard Taper Stopper, To Contain

E-mail

The capacity mark is a fine line etched through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy, and permanence. With standard taper stopper. Calibrated “To Contain.”

For stopper only, see Cat. No. 7650.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5660-100 PYREX® 100 mL Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $810.22 per case
5660-1L PYREX® 1L Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper   1 / Pk     6 / Cs     PYREX®   $759.19 per case
5660-200 PYREX® 200 mL Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $935.95 per case
5660-25 PYREX® 25 mL Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $712.44 per case
5660-250 PYREX® 250 mL Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $1,010.40 per case
5660-2L PYREX® 2L Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper   1 / Pk     4 / Cs     PYREX®   $740.73 per case
5660-50 PYREX® 50 mL Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $759.37 per case
5660-500 PYREX® 500 mL Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $1,253.55 per case