text.skipToContent text.skipToNavigation

PYREX® Class A Volumetric Flask with Screw Cap

E-mail

These volumetric flasks conform to Class A capacity tolerances prescribed by ASTM. To facilitate transfer of crystals, salts, and powders, the open end has been expanded on the 25 mL and 50 mL sizes. The standard 18-410 G.P.I. thread screw caps(Cat. No. 5650-18CO) have a durable cone-shaped polyethylene liner.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5650-100 PYREX® 100 mL Class A Volumetric Flask with Screw Cap   6 / Pk     12 / Cs     PYREX®   $768.32 per case
5650-25 PYREX® 25 mL Class A Volumetric Flask with Screw Cap   6 / Pk     12 / Cs     PYREX®   $687.90 per case
5650-50 PYREX® 50 mL Class A Volumetric Flask with Screw Cap   6 / Pk     12 / Cs     PYREX®   $740.95 per case