Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper
Product Number5660-100
These 100 mL Class A PYREX® Lifetime Red volumetric flasks have the capacity mark etched as a fine line through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy and permanence. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 13 Standard Taper glass stoppers. For replacement stoppers see No. 7650. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks. Calibrated
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$810.22 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 5660-100 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.08 mL |
| Standard Taper Stopper No. | 13 |
| Height | 182 mm (approx.) |
| O.D. | 60 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Lifetime Red |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.07026012
- Quality Certificate - Lot No.23825001
- Quality Certificate - Lot No.16925004
- Quality Certificate - Lot No.09525008
- Quality Certificate - Lot No.04525023
- Quality Certificate - Lot No.31124204
- Quality Certificate - Lot No.29324018
- Quality Certificate - Lot No.21424019
- Quality Certificate - Lot No.18324035
- Quality Certificate - Lot No.13124024
- Quality Certificate - Lot No.09324033
- Quality Certificate - Lot No.08624001
- Quality Certificate - Lot No.31423024
- Quality Certificate - Lot No.24123008
- Quality Certificate - Lot No.18423009
- Quality Certificate - Lot No.13823033
- Quality Certificate - Lot No.08023002
- Quality Certificate - Lot No.01823092
- Quality Certificate - Lot No.25522047
- Quality Certificate - Lot No.20322003
- Quality Certificate - Lot No.13022040
- Quality Certificate - Lot No.07622050
- Quality Certificate - Lot No.06622015
- Quality Certificate - Lot No.27721008
- Quality Certificate - Lot No.15421027
- Quality Certificate - Lot No.07821009
- Quality Certificate - Lot No.04520040
- Quality Certificate - Lot No.00220002
- Quality Certificate - Lot No.31719029
- Quality Certificate - Lot No.29119016