text.skipToContent text.skipToNavigation

PYREX® 1L Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper

Product Number5660-1L

E-mail
These 1L Class A PYREX® Lifetime Red volumetric flasks have the capacity mark etched as a fine line through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy and permanence. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 22 Standard Taper glass stoppers. For replacement stoppers see No. 7650. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks. Calibrated
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Out of Stock

Server Error Page | Life Sciences Denmark Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 5be53b60-e92a-4c2e-97d2-5ed5a2e96de0

Details
Product Number   5660-1L
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   PYREX®  
Capacity   1000 mL  
Flask Shape   Flat bottom  
Top Style   Standard Taper Stopper  
Neck Style   Long  
Stopper Style   Hollow glass  
Accuracy Class   Class A  
Feature   Reusable  
Tolerance   0.3 mL  
Standard Taper Stopper No.   22  
Height   344 mm (approx.)  
O.D.   125 mm (approx.)  
Flask Style   Volumetric  
Flask Feature   Lifetime Red  
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Hollow

PYREX® Standard Taper Stopper, Hollow

pyrexStopperHollow

Out of Stock

N/A