Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 200 mL Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper
Product Number5660-200

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 200 mL Class A PYREX® Lifetime Red volumetric flasks have the capacity mark etched as a fine line through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy and permanence. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 13 Standard Taper glass stoppers. For replacement stoppers see No. 7650. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks. Calibrated

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$858.98 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5660-200 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 200 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.1 mL |
Standard Taper Stopper No. | 13 |
Height | 214 mm (approx.) |
O.D. | 74 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Lifetime Red |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.12925005
- Quality Certificate - Lot No.33024018
- Quality Certificate - Lot No.21924040
- Quality Certificate - Lot No.19824013
- Quality Certificate - Lot No.17924010
- Quality Certificate - Lot No.14124060
- Quality Certificate - Lot No.09524045
- Quality Certificate - Lot No.21923032
- Quality Certificate - Lot No.13723135
- Quality Certificate - Lot No.08723008
- Quality Certificate - Lot No.32622046
- Quality Certificate - Lot No.24122028
- Quality Certificate - Lot No.14322059
- Quality Certificate - Lot No.08722055
- Quality Certificate - Lot No.01422017
- Quality Certificate - Lot No.31521047
- Quality Certificate - Lot No.15521051
- Quality Certificate - Lot No.05821008
- Quality Certificate - Lot No.06620037
- Quality Certificate - Lot No.03520012
- Quality Certificate - Lot No.28719015
- Quality Certificate - Lot No.25219018
- Quality Certificate - Lot No.13218026
- Quality Certificate - Lot No.01318017
- Quality Certificate - Lot No.33817055
- Quality Certificate - Lot No.26517076
- Quality Certificate - Lot No.01417008
- Quality Certificate - Lot No.06416062
- Quality Certificate - Lot No.28915034
- Quality Certificate - Lot No.26015054