Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper
Product Number5660-25
These 25 mL Class A PYREX® Lifetime Red volumetric flasks have the capacity mark etched as a fine line through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy and permanence. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 9 Standard Taper glass stoppers. For replacement stoppers see No. 7650. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks. Calibrated
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$712.44 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 5660-25 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 25 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.03 mL |
| Standard Taper Stopper No. | 9 |
| Height | 122 mm (approx.) |
| O.D. | 40 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Lifetime Red |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.04826091
- Quality Certificate - Lot No.21325014
- Quality Certificate - Lot No.11825031
- Quality Certificate - Lot No.07825045
- Quality Certificate - Lot No.02825127
- Quality Certificate - Lot No.26824004
- Quality Certificate - Lot No.11524220
- Quality Certificate - Lot No.31222073
- Quality Certificate - Lot No.15522027
- Quality Certificate - Lot No.09522039
- Quality Certificate - Lot No.30921049
- Quality Certificate - Lot No.23821044
- Quality Certificate - Lot No.19621017
- Quality Certificate - Lot No.11321060