Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 50 mL Class A Volumetric Flask with Screw Cap
Product Number5650-50
These 50 mL PYREX® standard volumetric flasks conform to Class A capacity tolerances prescribed by ASTM. However, to facilitate transfer of crystals, salts and powders, the open end has been expanded on the 25 mL and 50 mL sizes. The standard 18-410 G.P.I. thread screw caps have a durable cone-shaped polyethylene liner. This Poly-seal cap insures a leak-resistant closure and no contamination when working with most common reagents.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$680.02 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 5650-50 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Flask Shape | Flat bottom |
Top Style | Threaded |
Neck Style | Long |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.05 mL |
Cap Style | Phenolic style |
Cap Material | Phenolic |
Thread Finish | 18 |
Height | 130 mm (approx.) |
O.D. | 50 mm (approx.) |
Flask Style | Volumetric |
Cap Color | Black |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04425033
- Quality Certificate - Lot No.02424049
- Quality Certificate - Lot No.18823007
- Quality Certificate - Lot No.13223001
- Quality Certificate - Lot No.11822017
- Quality Certificate - Lot No.02520032
- Quality Certificate - Lot No.26019013
- Quality Certificate - Lot No.12918024
- Quality Certificate - Lot No.06018060
- Quality Certificate - Lot No.21816010
- Quality Certificate - Lot No.30715028
- Quality Certificate - Lot No.16715053
- Quality Certificate - Lot No.28313067
- Quality Certificate - Lot No.24513062
- Quality Certificate - Lot No.19913047
- Quality Certificate - Lot No.13413028
- Quality Certificate - Lot No.05613015
- Quality Certificate - Lot No.34512015
- Quality Certificate - Lot No.31012039
- Quality Certificate - Lot No.26112046
- Quality Certificate - Lot No.21512042
- Quality Certificate - Lot No.16110011
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32106013
- Quality Certificate - Lot No.27906008
- Quality Certificate - Lot No.25906013
- Quality Certificate - Lot No.11007012