These Class A graduated cylinders are calibrated “To Deliver” and have blue enamel graduations. The cylinder capacity is in accordance with ASTM E-1272. The 10 mL size has a funnel top for easier filling.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These Class A graduated cylinders are calibrated “To Deliver” and have blue enamel graduations. The cylinder capacity is in accordance with ASTM E-1272. The 10 mL size has a funnel top for easier filling.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
Product Number70024-10 | Product NamePYREX® VISTA™ Single Metric Scale, 10 mL Class A Graduated Cylinder, TD, with Funnel Top | Qty./Pk 1 / Pk | Qty./Cs 24 / Cs | Brand PYREX® | Price $462.82 | Unit Size per case | |
Product Number70024-100 | Product NamePYREX® VISTA™ Single Metric Scale, 100 mL Class A Graduated Cylinder, TD | Qty./Pk 1 / Pk | Qty./Cs 12 / Cs | Brand PYREX® | Price $405.19 | Unit Size per case | |
Product Number70024-25 | Product NamePYREX® VISTA™ Single Metric Scale, 25 mL Class A Graduated Cylinder, TD | Qty./Pk 1 / Pk | Qty./Cs 18 / Cs | Brand PYREX® | Price $490.32 | Unit Size per case | |
Product Number70024-250 | Product NamePYREX® VISTA™ Single Metric Scale, 250 mL Class A Graduated Cylinder, TD | Qty./Pk 1 / Pk | Qty./Cs 12 / Cs | Brand PYREX® | Price $560.37 | Unit Size per case | |
Product Number70024-50 | Product NamePYREX® VISTA™ Single Metric Scale, 50 mL Class A Graduated Cylinder, TD | Qty./Pk 1 / Pk | Qty./Cs 18 / Cs | Brand PYREX® | Price $509.67 | Unit Size per case | |
Product Number70024-500 | Product NamePYREX® VISTA™ Single Metric Scale, 500 mL Class A Graduated Cylinder, TD | Qty./Pk 1 / Pk | Qty./Cs 8 / Cs | Brand PYREX® | Price $522.45 | Unit Size per case |