text.skipToContent text.skipToNavigation

PYREX® VISTA™ Single Metric Scale, 50 mL Class A Graduated Cylinder, TD

Product Number70024-50

E-mail
These PYREX® VISTA™ 50 mL Class A Graduated Cylinders are calibrated (TD) and have blue enamel graduations. The 50 mL cylinder capacity is in accordance with ASTM E-1272. For bumper guards see Cat. No. 3066.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$555.35 per case

In Stock

Server Error Page | Life Sciences Denmark Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 7f6e9971-948f-4554-a363-21a1ccd1079d

Details
Product Number   70024-50
Qty./Pk   1 / Pk  
Qty./Cs   18 / Cs  
Brand   PYREX®  
Bumper Guard   No  
Capacity   50 mL  
Cylinder Feature   Class A  
Cylinder Scale   Single Metric - To Deliver  
Cylinder Style   Graduated  
Feature   Reusable  
Sterile   No  
Stopper Style   No stopper  
Top Style   Pourout  
Specifications Documents
Compatible Accessories
PYREX® Bumper Guards for 500 mL Cylinders

PYREX® Bumper Guards for 500 mL Cylinders

3066-500

In Stock

$8.21 per case